Delivery program

Basic function
Optical sensors
Product range
E58 Harsh Duty Series
For connection of:
Plug-in connection M12 x 1
Design (outer dimensions)
M30 x 1.5 mm
Rated operational voltage [Ue]
10 - 30 V DC
Rated switching distance [Sn ]
10000 mm
Description
polarized light
for combination with reflector
Connection
4-wire
Function
Reflex photoelectric sensor
Type of light
Visible red
Material
Stainless steel
Switching type
NPN
PNP
Switching principle
Light switching
Information relevant for export to North America

Product Standards UL 508; CSA-C22.2 No. 14; IEC60947-5-2; CE marking

UL File No. E166051

UL Category Control No. NRKH, NRKH7

CSA File No. UL report applies to both Canada and US

CSA Class No. –

North America Certification UL listed, certified by UL for use in Canada

Max. Voltage Rating 30 V DC

Degree of Protection IEC: IP68, IP69K; UL/CSA Type: 1, 2, 3, 3R, 3S, 4, 4x, 6, 6P, 12, 12K, 13

Technical data

General
Standards
IEC/EN 60947-5-2
Ambient temperature
-40 - +55
Mechanical shock resistance
100
Shock duration 3 ms g
Degree of Protection
IP69
Characteristics
Rated switching distanceRated switching distance [Sn ]
10000 mm
Range
10 mm
Rated operational voltage [Ue]
10 - 30 V DC
Maximum load current [Ie ]
< 100 mA
Response time
1.6 ms
Switching state display
Red LED
Protective functions
Short-circuit protective device
Protection against polarity reversal
Protection against wire breakage
Connection
4-wire
StyleDesign (outer dimensions)
M30 x 1.5 mm
For connection of:
Plug-in connection M12 x 1
Material
Stainless steel

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-40 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 7.0

Sensors (EG000026) / Reflection light barrier (EC002717)
Electric engineering, automation, process control engineering / Binary sensor technology, safety-related sensor technology / Optoelectronic sensor / Reflection light barrier (ecl@ss10.0.1-27-27-09-02 [AKP251013])
Pre failure notice
No
With time function
No
Rated switching distance
10000 mm
Max. switching distance
0 mm
Max. output current
100 mA
Reflector included
No
Analogue output 0 V ... 10 V
No
Analogue output 0 mA ... 20 mA
No
Analogue output 4 mA ... 20 mA
No
Analogue output -10 V ... +10 V
No
With other analogue output
No
Setting procedure
Other
With communication interface analogue
No
With communication interface AS-Interface
No
With communication interface CANOpen
No
With communication interface DeviceNet
No
With communication interface Ethernet
No
With communication interface INTERBUS
No
With communication interface PROFIBUS
No
With communication interface RS-232
No
With communication interface RS-422
No
With communication interface RS-485
No
With communication interface SSD
No
With communication interface SSI
No
Number of semiconductor outputs with signalling function
2
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
0
Number of protected contact energized outputs
0
Type of interface for safety communication
Type of electric connection
Connector M12
Type of switching output
PNP/NPN
Type of switch function
Other
Operation agent-safety class
Explosion safety category for gas
None
Explosion safety category for dust
None
Construction type housing
Cuboid
Width sensor
0 mm
Diameter sensor
30 mm
Height of sensor
0 mm
Length of sensor
111 mm
Sensing mode
Light switching
Material of optical surface
Glass
Material housing
Metal
Max. output current at protected output
0 mA
Min. reflector distance
0 mm
Ambient temperature
40 - 55 °C
Time of reaction
0 ms
Transmission range of the safety field
0 m
Switching frequency
312 Hz
Type of safety acc. IEC 61496-1
"Switching voltage of OSSD at state ""high"""
30 V
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
10 - 30 V
Voltage type
DC
With monitoring function downstream switching devices
No
Laser protection class
None
Wavelength of the sensor
0 nm
Type of light
Other
Light dot
0 mm²
With restart blockage
No
Suitable for safety functions
No
Degree of protection (IP)
IP67
Degree of protection (NEMA)
4X

Approvals

Product Standards
UL 508; CSA-C22.2 No. 14; IEC60947-5-2; CE marking
UL File No.
E166051
UL Category Control No.
NRKH, NRKH7
CSA File No.
UL report applies to both Canada and US
CSA Class No.
North America Certification
UL listed, certified by UL for use in Canada
Max. Voltage Rating
30 V DC
Degree of Protection
IEC: IP68, IP69K; UL/CSA Type: 1, 2, 3, 3R, 3S, 4, 4x, 6, 6P, 12, 12K, 13

Dimensions

1360DIM-315
① M12 plug-in connection: 178 ±25