Delivery program

Basic function
Optical sensors
Product range
Comet Series
For connection of:
Plug-in connection M12 x 1
Design (outer dimensions)
M18 x 1 mm
Rated operational voltage [Ue]
10 - 30 V DC
Rated switching distance [Sn ]
150 mm
Description
Beam: straight
Detection of transparent objects
Connection
4-wire
Function
Reflected-light beam
Type of light
Infra-red
Material
Insulated material
Switching type
NPN
PNP
Switching principle
Adjustable bright/dark switching
Information relevant for export to North America

Product Standards UL 508; CSA-C22.2 No. 14; IEC60947-5-2; CE marking

UL File No. E117028

UL Category Control No. NRKH, NRKH7

CSA File No. 50513

CSA Class No. 3211-07

North America Certification UL listed, CSA certified

Max. Voltage Rating 30 V DC

Degree of Protection IEC: IP68, IP69K; UL/CSA Type: 1, 4, 6

Technical data

General
Standards
IEC/EN 60947-5-2
Ambient temperature
-40 - +70
Mechanical shock resistance
100
Shock duration 3 ms g
Degree of Protection
IP67
Characteristics
Rated switching distanceRated switching distance [Sn ]
150 mm
Range
0.15 mm
Rated operational voltage [Ue]
10 - 30 V DC
Operating current in the switched state at 24 V DC [Ib ]
30 mA
Maximum load current [Ie ]
< PNP: 100
NPN: 250 (120 > 55 °C) mA
Response time
1 ms
Switching state display
Red LED
Protective functions
Short-circuit protective device
Protection against polarity reversal
Connection
4-wire
StyleDesign (outer dimensions)
M18 x 1 mm
For connection of:
Plug-in connection M12 x 1
Material
Insulated material

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-40 °C
Operating ambient temperature max.
+70 °C

Technical data ETIM 7.0

Sensors (EG000026) / Light scanner, energetic (EC001821)
Electric engineering, automation, process control engineering / Binary sensor technology, safety-related sensor technology / Optoelectronic sensor / Light scanner, energetic (ecl@ss10.0.1-27-27-09-03 [AKP252013])
Operating distance
0 - 0 mm
Pre failure notice
No
With time function
No
Max. switching distance
150 mm
Max. output current
250 mA
Reflector included
No
Analogue output 0 V ... 10 V
No
Analogue output 0 mA ... 20 mA
No
Analogue output 4 mA ... 20 mA
No
Analogue output -10 V ... +10 V
No
With other analogue output
No
Setting procedure
Manual adjustment
With communication interface analogue
No
With communication interface AS-Interface
No
With communication interface CANOpen
No
With communication interface DeviceNet
No
With communication interface Ethernet
No
With communication interface INTERBUS
No
With communication interface PROFIBUS
No
With communication interface RS-232
No
With communication interface RS-422
No
With communication interface RS-485
No
With communication interface SSD
No
With communication interface SSI
No
Number of semiconductor outputs with signalling function
2
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
0
Number of protected contact energized outputs
0
Type of interface for safety communication
Other
Type of electric connection
Connector M12
Type of switching output
PNP/NPN
Type of switch function
Programmable/configurable
Operation agent-safety class
Safety class 2
Explosion safety category for gas
None
Explosion safety category for dust
None
Construction type housing
Cylinder, screw-thread
Width sensor
0 mm
Diameter sensor
18 mm
Height of sensor
0 mm
Length of sensor
66 mm
Sensing mode
Light-/dark switching
Material of optical surface
Plastic
Material housing
Plastic
Max. output current at protected output
0 mA
Min. reflector distance
0 mm
Time of reaction
1 ms
Transmission range of the safety field
0 m
Switching frequency
500 Hz
Type of safety acc. IEC 61496-1
"Switching voltage of OSSD at state ""high"""
0 V
Voltage type
DC
With monitoring function downstream switching devices
No
Laser protection class
None
Wavelength of the sensor
0 nm
Type of light
Infrared light
Light dot
0 mm²
AWG-number
22
Material of cable sheath
Polyvinyl chloride (PVC)
With restart blockage
No
Suitable for safety functions
No
Degree of protection (IP)
IP67
Degree of protection (NEMA)
6
Ambient temperature
40 - 70 °C
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
10 - 30 V

Approvals

Product Standards
UL 508; CSA-C22.2 No. 14; IEC60947-5-2; CE marking
UL File No.
E117028
UL Category Control No.
NRKH, NRKH7
CSA File No.
50513
CSA Class No.
3211-07
North America Certification
UL listed, CSA certified
Max. Voltage Rating
30 V DC
Degree of Protection
IEC: IP68, IP69K; UL/CSA Type: 1, 4, 6

Dimensions

1360DIM-189