Technical data ETIM 8.0
Cabinet enclosures (EG000011) / Door/operating panel (enclosure/cabinet) (EC000747)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Door (electrical cabinet) / Door/operating panel (enclosure) (ecl@ss10.0.1-27-18-22-04 [ACN614011])
Model
Symmetrically divided double wing door
Version as glazed door
No
Version as door for disconnecting switch interlocking
No
Width
622.5 mm
Height
80 mm
Depth
1740 mm
EMC-version
Yes
Material
Steel
Surface finishing
Powder coating
Colour
Grey
Degree of protection (IP)
IP55
Degree of protection (NEMA)
4X
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center