Delivery program

Product range
Main switch
maintenance switch
Repair switch
Part group reference
P3
Stop Function
STOP function
With black rotary handle and locking ring
Information about equipment supplied
auxiliary contact fitted by user.
Number of poles
3 pole + N
Auxiliary contacts
0 N/O
0 N/C
Locking facility
Lockable in the 0 (Off) position
Degree of Protection
Front IP65
Design
flush mounting
000Z427
Contact sequence
115S010-2
Function
1150SPC-194
Motor rating AC-23A, 50 - 60 Hz [P]
400 V [P]
30 kW
Rated uninterrupted current [Iu]
63 A
Note on rated uninterrupted current !u
Rated uninterrupted current Iu is specified for max. cross-section.

Technical data

General
Standards
IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL
Switch-disconnector according to IEC/EN 60947-3
NEMA12
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient temperatureOpen
-25 - +50 °C
Ambient temperatureEnclosed
-25 - +40 °C
Overvoltage category/pollution degree
III/3
Rated impulse withstand voltage [Uimp]
6000 V AC
Mechanical shock resistance
15 g
Mounting position
As required
Contacts
Mechanical variablesNumber of poles
3 pole + N
Mechanical variablesAuxiliary contacts
0 N/O
Mechanical variablesAuxiliary contacts
0 N/C
Electrical characteristicsRated operational voltage [Ue]
690 V AC
Electrical characteristicsRated uninterrupted current [Iu]
63 A
Electrical characteristicsNote on rated uninterrupted current !u
Rated uninterrupted current Iu is specified for max. cross-section.
Load rating with intermittent operation, class 12AB 25 % DF
2 x Ie
Load rating with intermittent operation, class 12AB 40 % DF
1.6 x Ie
Load rating with intermittent operation, class 12AB 60 % DF
1.3 x Ie
Short-circuit ratingFuse
80 A gG/gL
Rated short-time withstand current (1 s current) [Icw ]
1260 Arms
Note on rated short-time withstand current lcw
Current for a time of 1 second
Rated conditional short-circuit current [Iq]
4 kA
Switching capacity
cos ϕ rated making capacity as per IEC 60947-3
800 A
Rated breaking capacity cos ϕ to IEC 60947-3230 V
640 A
Rated breaking capacity cos ϕ to IEC 60947-3400/415 V
600 A
Rated breaking capacity cos ϕ to IEC 60947-3500 V
590 A
Rated breaking capacity cos ϕ to IEC 60947-3690 V
340 A
Safe isolation to EN 61140between the contacts
440 V AC
Safe isolation to EN 61140Current heat loss per contact at Ie
4.5 W
Lifespan, mechanical [Operations]
> 0.1 x 106
Maximum operating frequency [Operations/h]
1200
AC AC-3Rating, motor load switch [P]220 V 230 V [P]
15 kW
AC AC-3Rating, motor load switch [P]400 V 415 V [P]
30 kW
AC AC-3Rating, motor load switch [P]500 V [P]
30 kW
AC AC-3Rating, motor load switch [P]690 V [P]
30 kW
AC AC-3Rated operational current motor load switch230 V [Ie]
51 A
AC AC-3Rated operational current motor load switch400V 415 V [Ie]
55 A
AC AC-3Rated operational current motor load switch500 V [Ie ]
44 A
AC AC-3Rated operational current motor load switch690 V [Ie]
22.1 A
AC AC-21ARated operational current switch440 V [Ie]
63 A
AC AC-23AMotor rating AC-23A, 50 - 60 Hz [P]230 V [P]
18.5 kW
AC AC-23AMotor rating AC-23A, 50 - 60 Hz [P]400 V 415 V [P]
30 kW
AC AC-23AMotor rating AC-23A, 50 - 60 Hz [P]500 V [P]
45 kW
AC AC-23AMotor rating AC-23A, 50 - 60 Hz [P]690 V [P]
55 kW
AC AC-23ARated operational current motor load switch230 V [Ie]
63 A
AC AC-23ARated operational current motor load switch400 V 415 V [Ie]
63 A
AC AC-23ARated operational current motor load switch500 V [Ie]
63 A
AC AC-23ARated operational current motor load switch690 V [Ie]
63 A
DCDC-1, Load-break switches L/R = 1 msRated operational current [Ie]
63 A
DCDC-1, Load-break switches L/R = 1 msVoltage per contact pair in series
60 V
DCDC-23A, motor load switch L/R = 15 ms24 VRated operational current [Ie]
50 A
DCDC-23A, motor load switch L/R = 15 ms24 VContacts
1 Quantity
DCDC-23A, motor load switch L/R = 15 ms48 VRated operational current [Ie]
50 A
DCDC-23A, motor load switch L/R = 15 ms48 VContacts
2 Quantity
DCDC-23A, motor load switch L/R = 15 ms60 VRated operational current [Ie]
50 A
DCDC-23A, motor load switch L/R = 15 ms60 VContacts
2 Quantity
DCDC-23A, motor load switch L/R = 15 ms120 VRated operational current [Ie]
25 A
DCDC-23A, motor load switch L/R = 15 ms120 VContacts
3 Quantity
Control circuit reliability at 24 V DC, 10 mA [Fault probability]
< 10-5,< 1 failure in 100,000 switching operations HF
Terminal capacities
Solid or stranded
1 x (2,5 - 35)
2 x (2,5 - 10) mm2
Flexible with ferrules to DIN 46228
1 x (1.5 - 25)
2 x (1.5 - 6) mm2
Terminal screw
M5
Tightening torque for terminal screw
3 Nm
Technical safety parameters:
Notes
B10d values as per EN ISO 13849-1, table C1
Rating data for approved types
ContactsRated operational voltage [Ue]
600 V AC
ContactsRated uninterrupted current max.Main conducting pathsGeneral use
60 A
ContactsRated uninterrupted current max.Auxiliary contactsGeneral Use [IU]
10 A
ContactsRated uninterrupted current max.Auxiliary contactsPilot Duty
A 600
P 600
Switching capacityMaximum motor ratingSingle-phase120 V AC
3 HP
Switching capacityMaximum motor ratingSingle-phase200 V AC
7.5 HP
Switching capacityMaximum motor ratingSingle-phase240 V AC
10 HP
Switching capacityMaximum motor ratingThree-phase200 V AC
15 HP
Switching capacityMaximum motor ratingThree-phase240 V AC
15 HP
Switching capacityMaximum motor ratingThree-phase480 V AC
40 HP
Switching capacityMaximum motor ratingThree-phase600 V AC
50 HP
Short Circuit Current RatingBasic Rating
10 kA
Short Circuit Current Ratingmax. Fuse
150 A
Terminal capacity Solid or flexible conductor with ferrule
14 - 2 AWG
Terminal capacity Terminal screw
M5
Terminal capacity Tightening torque
26.5 lb-in

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
63 A
Heat dissipation per pole, current-dependent [Pvid]
4.5 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Switch disconnector (EC000216)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Off-load switch, circuit breaker, control switch / Switch disconnector (ecl@ss10.0.1-27-37-14-03 [AKF060013])
Version as main switch
Yes
Version as maintenance-/service switch
Yes
Version as safety switch
No
Version as emergency stop installation
No
Version as reversing switch
No
Number of switches
1
Max. rated operation voltage Ue AC
690 V
Rated operating voltage
690 - 690 V
Rated permanent current Iu
63 A
Rated permanent current at AC-23, 400 V
63 A
Rated permanent current at AC-21, 400 V
63 A
Rated operation power at AC-3, 400 V
30 kW
Rated short-time withstand current lcw
1.26 kA
Rated operation power at AC-23, 400 V
30 kW
Switching power at 400 V
30 kW
Conditioned rated short-circuit current Iq
4 kA
Number of poles
4
Number of auxiliary contacts as normally closed contact
0
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as change-over contact
0
Motor drive optional
No
Motor drive integrated
No
Voltage release optional
No
Device construction
Built-in device fixed built-in technique
Suitable for ground mounting
No
Suitable for front mounting 4-hole
Yes
Suitable for front mounting centre
No
Suitable for distribution board installation
No
Suitable for intermediate mounting
No
Colour control element
Black
Type of control element
Door coupling rotary drive
Interlockable
Yes
Type of electrical connection of main circuit
Screw connection
Degree of protection (IP), front side
IP65
Degree of protection (NEMA)
12

Approvals

Product Standards
UL 60947-4-1;CSA - C22.2 No. 60947-4-1-14; CSA-C22.2 No. 94; IEC/EN 60947-3; CE marking
UL File No.
E36332
UL Category Control No.
NLRV
CSA File No.
12528
CSA Class No.
3211-05
North America Certification
UL listed, CSA certified
Suitable for
Branch circuits, suitable as motor disconnect
Degree of Protection
IEC: IP65; UL/CSA Type 1, 12

Dimensions

115X127
② ZFS-... Label mount not included as standard
③ Drilling dimensions door
115X070
≦ 3 padlocks