Delivery program

Product Type
Pushbutton
Mounting type
Surface mounted
Power supply
Battery
Pushbutton compatibility
45 mm (Niko)
Rocker Pitch
2-gang

Technical data ETIM 7.0

Installation bus systems (EG000032) / Hand-/wall sensor for bus system (EC001587)
Electric engineering, automation, process control engineering / Electrical installation, device / Bus system / Hand/Wall sensor for bus system (ecl@ss10.0.1-27-14-31-48 [ACN429011])
Bus system KNX
No
Bus system KNX radio
No
Bus system radio frequent
Yes
Bus system LON
No
Other bus systems
None
Radio frequent bidirectional
Yes
Mounting method
Surface mounted (plaster)
Bus connection included
Yes
Model
Other
Number of channels
0
Material
Plastic
Material quality
Thermoplastic
Surface protection
Untreated
Surface finishing
Not applicable
Colour
White
RAL-number (akin)
0
Transparent
No

Dimensions

Mas_CTAA_01_03