Delivery program

Product range
Variable frequency drives
Part group reference (e.g. DIL)
SVX
Rated operational voltage [Ue]
230 V AC, 3-phase
240 V AC, 3-phase
Output voltage with Ve [U2]
230 V AC, 3-phase
240 V AC, 3-phase
Mains voltage (50/60Hz) [ULN]
208 (-15%) - 240 (+10%) V
Rated operational current [Ie]
At 150% overload [Ie]
6.6 A
At 110% overload [Ie]
7.8 A
Assigned motor rating
Note
For AC motors with internal and external ventilation with 50 Hz / 60 Hz
Note
Overload cycle for 60 s every 600 s
Note
at 230 V, 50 Hz
150 % Overload [P]
1.1 kW
110 % Overload [P]
1.5 kW
150 % Overload [IM]
4.6 A
110 % Overload [IM]
6.3 A
Note
at 230 V, 60 Hz
150 % Overload [P]
1.5 HP
110 % Overload [P]
2 HP
150 % Overload [IM]
6 A
110 % Overload [IM]
6.8 A
Degree of Protection
IP21
Fieldbus connection (optional)
PROFIBUS-DP
PROFINET
EtherCAT
EtherNet/IP
LonWorks
CANopen®
DeviceNet
Modbus-TCP
Modbus-RTU
BACnet MS/TP
Fitted with
Radio interference suppression filter
Brake chopper
OLED display
Frame size
FR4
Connection to SmartWire-DT
no

Technical data

General
Standards
General requirements: IEC/EN 61800-2
EMV requirements: IEC/EN 61800-3
Safety requirements: IEC/EN 61800-5-1
Certifications
CE, UL, cUL, RCM
Approvals
DNV
Production quality
RoHS, ISO 9001
Climatic proofing [ρw]
< 95% relative humidity, no condensation, no corrosion, no dripping water %
Ambient temperatureOperating ambient temperature min.
-10 °C
Ambient temperatureOperating ambient temperature max.
+50 °C
Ambient temperatureoperation (110 % overload) [ϑ]
-10 - +40 °C
Ambient temperatureStorage [ϑ]
-40 - +70 °C
Radio interference levelRadio interference class (EMC)
C2, C3, depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Radio interference levelEnvironment (EMC)
1st and 2nd environments as per EN 61800-3
Mounting position
Vertical
Altitude
0 - 1000 m above sea level
above 1000 m with 1 % performance reduction per 100 m
max. 3000 m m
Degree of Protection
IP21
Protection against direct contact
BGV A3 (VBG4, finger- and back-of-hand proof)
Main circuit
SupplyRated operational voltage [Ue]
230 V AC, 3-phase
240 V AC, 3-phase
SupplyMains voltage (50/60Hz) [ULN]
208 (-15%) - 240 (+10%) V
SupplySystem configuration
AC supply systems with earthed center point
SupplySupply frequency [fLN]
50/60 Hz
SupplyFrequency range [fLN]
45–66 (± 0%) Hz
Power sectionFunction
Variable frequency drive with internal DC link and IGBT inverter
Power sectionOutput voltage with Ve [U2]
230 V AC, 3-phase
240 V AC, 3-phase
Power sectionOutput Frequency [f2]
0 - 50/60 (max. 320) Hz
Power sectionSwitching frequency [fPWM]
10
adjustable 1 - 16 kHz
Power sectionOperation Mode
U/f control
sensorless vector control (SLV)
Power sectionFrequency resolution (setpoint value) [Δf]
0.01 Hz
Power sectionRated operational currentAt 150% overload [Ie]
6.6 A
Power sectionRated operational currentAt 110% overload [Ie]
7.8 A
Power sectionFitted with
Radio interference suppression filter
Brake chopper
OLED display
Power sectionFrame size
FR4
Motor feederNote
For AC motors with internal and external ventilation with 50 Hz / 60 Hz
Motor feederNote
Overload cycle for 60 s every 600 s
Motor feederNote
at 230 V, 50 Hz
Motor feeder150 % Overload [P]
1.1 kW
Motor feeder110 % Overload [P]
1.5 kW
Motor feederNote
at 230 V, 60 Hz
Motor feeder150 % Overload [P]
1.5 HP
Motor feeder110 % Overload [P]
2 HP
Control section
External control voltage [Uc]
24 V DC (max. 250 mA) V
Reference voltage [Us]
10 V DC (max. 10 mA) V
Analog inputs
2, parameterizable, 0 - 10 V DC, 0/4 - 20 mA
Analog outputs
1, parameterizable, 0/4 - 20 mA
Digital inputs
6, parameterizable, max. 30 V DC
Digital outputs
1, parameterizable, 48 V DC/50 mA
Relay outputs
2, parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC)
Assigned switching and protective elements
Motor feedermotor choke150 % overload (CT/IH, at 50 °C)
DX-LM3-008
Motor feedermotor choke110 % overload (VT/IL, at 40 °C)
DX-LM3-008
Motor feederSine filter150 % overload (CT/IH, at 50 °C)
DX-SIN3-010
Motor feederSine filter110 % overload (VT/IL, at 40 °C)
DX-SIN3-010

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-10 °C
Operating ambient temperature max.
+50 °C

Dimensions

8230DIM-111