Delivery program

Product range
Variable frequency drives
Part group reference (e.g. DIL)
SVX
Rated operational voltage [Ue]
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Output voltage with Ve [U2]
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Mains voltage (50/60Hz) [ULN]
380 (-15%) - 500 (+10%) V
Rated operational current [Ie]
At 150% overload [Ie]
205 A
At 110% overload [Ie]
261 A
Assigned motor rating
Note
For AC motors with internal and external ventilation with 50 Hz / 60 Hz
Note
Overload cycle for 60 s every 600 s
Note
at 400 V, 50 Hz
150 % Overload [P]
110 kW
110 % Overload [P]
132 kW
150 % Overload [IM]
196 A
110 % Overload [IM]
231 A
Note
at 440 - 480 V, 60 Hz
150 % Overload [P]
150 HP
110 % Overload [P]
200 HP
150 % Overload [IM]
180 A
110 % Overload [IM]
240 A
Degree of Protection
IP54
Fieldbus connection (optional)
PROFIBUS-DP
PROFINET
EtherCAT
EtherNet/IP
LonWorks
CANopen®
DeviceNet
Modbus-TCP
Modbus-RTU
BACnet MS/TP
Fitted with
Radio interference suppression filter
OLED display
Frame size
FR9
Connection to SmartWire-DT
no

Technical data

General
Standards
Specification for general requirements: IEC/EN 61800-2
EMC requirements: IEC/EN 61800-3
Safety requirements: IEC/EN 61800-5-1
Certifications
CE, UL, cUL, RCM
Approvals
DNV
Production quality
RoHS, ISO 9001
Climatic proofing [ρw]
< 95% relative humidity, no condensation, no corrosion, no dripping water %
Ambient temperatureOperating ambient temperature min.
-10 °C
Ambient temperatureOperating ambient temperature max.
+50 °C
Ambient temperatureoperation (110 % overload) [ϑ]
-10 - +40 °C
Ambient temperatureStorage [ϑ]
-40 - +70 °C
Radio interference levelRadio interference class (EMC)
C2, C3, depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Radio interference levelEnvironment (EMC)
1st and 2nd environments as per EN 61800-3
Mounting position
Vertical
Altitude
0 - 1000 m above sea level
above 1000 m with 1 % performance reduction per 100 m
max. 3000 m m
Degree of Protection
IP54
Protection against direct contact
BGV A3 (VBG4, finger- and back-of-hand proof)
Main circuit
SupplyRated operational voltage [Ue]
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
SupplyMains voltage (50/60Hz) [ULN]
380 (-15%) - 500 (+10%) V
SupplySystem configuration
AC supply systems with earthed center point
SupplySupply frequency [fLN]
50/60 Hz
SupplyFrequency range [fLN]
45–66 (± 0%) Hz
Power sectionFunction
Variable frequency drive with internal DC link and IGBT inverter
Power sectionOutput voltage with Ve [U2]
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Power sectionOutput Frequency [f2]
0 - 50/60 (max. 320) Hz
Power sectionSwitching frequency [fPWM]
3.6
adjustable 1 - 10 kHz
Power sectionOperation Mode
U/f control
sensorless vector control (SLV)
Power sectionFrequency resolution (setpoint value) [Δf]
0.01 Hz
Power sectionRated operational currentAt 150% overload [Ie]
205 A
Power sectionRated operational currentAt 110% overload [Ie]
261 A
Power sectionFitted with
Radio interference suppression filter
OLED display
Power sectionFrame size
FR9
Motor feederNote
For AC motors with internal and external ventilation with 50 Hz / 60 Hz
Motor feederNote
Overload cycle for 60 s every 600 s
Motor feederNote
at 400 V, 50 Hz
Motor feeder150 % Overload [P]
110 kW
Motor feeder110 % Overload [P]
132 kW
Motor feederNote
at 440 - 480 V, 60 Hz
Motor feeder150 % Overload [P]
150 HP
Motor feeder110 % Overload [P]
200 HP
Control section
External control voltage [Uc]
24 V DC (max. 250 mA) V
Reference voltage [Us]
10 V DC (max. 10 mA) V
Analog inputs
2, parameterizable, 0 - 10 V DC, 0/4 - 20 mA
Analog outputs
1, parameterizable, 0/4 - 20 mA
Digital inputs
6, parameterizable, max. 30 V DC
Digital outputs
1, parameterizable, 48 V DC/50 mA
Relay outputs
2, parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC)
Assigned switching and protective elements
Power WiringMain choke150 % overload (CT/IH, at 50 °C)
DX-LN3-300
Motor feedermotor choke150 % overload (CT/IH, at 50 °C)
DX-LM3-220
Motor feedermotor choke110 % overload (VT/IL, at 40 °C)
DX-LM3-260
Motor feederSine filter150 % overload (CT/IH, at 50 °C)
DX-SIN3-250
Motor feederSine filter110 % overload (VT/IL, at 40 °C)
DX-SIN3-440

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
205 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
2750 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-10 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Approvals

Product Standards
UL 508C; CSA-C22.2 No. 14; IEC/EN61800-3; IEC/EN61800-5; CE marking
UL File No.
E134360
UL Category Control No.
NMMS, NMMS2, NMMS7. NMMS8
CSA File No.
UL report applies to both US and Canada
CSA Class No.
3211-06
North America Certification
UL listed, certified by UL for use in Canada
Specially designed for North America
No
Suitable for
Branch circuits
Max. Voltage Rating
3~ 480 V AC IEC: TN-S UL/CSA: "Y" (Solidly Grounded Wey)
Degree of Protection
IEC: IP54

Dimensions

8230DIM-116