Technical data ETIM 7.0
Cabinet enclosures (EG000011) / Top-/floor cover element (enclosure/switchgear cabinet) (EC000744)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Roof element (electrical cabinet) / Top cover/top cover element (electrical cabinet ) (ecl@ss10.0.1-27-18-24-05 [ACN616011])
Suitable for roof planking
Yes
Suitable for bottom planking
No
Width
507 mm
Height
17.5 mm
Depth
282 mm
Suitable for enclosure building width
600 mm
Suitable for enclosure building depth
400 mm
Material
Steel
Surface finishing
Powder coating
Colour
Other
RAL-number
0
With de-aeration
No
Suitable for outdoor set-up
No
With cable entry
No
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center