Delivery program

Product range
Switchgear for photovoltaic systems
Subrange
DC switch-disconnectors
Rated operational voltage [Ue]
1000 V
Degree of Protection
IP65
Protection class
2
Number of conductors
2 pole
Inputs
Inputs number of strings
4
Inputs connection type
MC4
Outputs
Outputs number of strings
1
Outputs connection type
MC4
Rated operational current at DC-21A [Ie]
25 A
Rated operational current at DC-PV1 [Ie]
25 A
Design
Enclosed

Technical data

Rated operational current Ie at DC-21A [Ie]
25 A
Number of poles
2 pole
Rated operational voltage [Ue]
1000 V
Isolating characteristics
yes
Standards
IEC/EN 60947-3
TÜV-certified
Lifespan, mechanical [Operations]
100000
Electrical
1500 Operations
Max. operating frequency
120 Ops/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient temperature
-25 - +60
Mounting position
As required
Degree of Protection
IP65
Dimensions
Width
100 mm
Height
215 mm
Depth
120 mm
Weight
0.42 kg
Locking facility
in OFF-Position: yes
Rated short-time withstand current (t=1s) [Icw ]
0.36 kA
up to 440 V 50/60 Hz [Icm ]
0.32 kA
Internal resistance
7 mΩ

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+60 °C

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Switch disconnector (EC000216)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Off-load switch, circuit breaker, control switch / Switch disconnector (ecl@ss10.0.1-27-37-14-03 [AKF060013])
Version as main switch
No
Version as maintenance-/service switch
No
Version as safety switch
No
Version as emergency stop installation
No
Version as reversing switch
No
Number of switches
1
Max. rated operation voltage Ue AC
0 V
Rated operating voltage
1000 - 1000 V
Rated permanent current Iu
30 A
Rated permanent current at AC-23, 400 V
0 A
Rated permanent current at AC-21, 400 V
0 A
Rated operation power at AC-3, 400 V
0 kW
Rated short-time withstand current lcw
0.36 kA
Rated operation power at AC-23, 400 V
0 kW
Switching power at 400 V
30 kW
Conditioned rated short-circuit current Iq
0 kA
Number of poles
2
Number of auxiliary contacts as normally closed contact
0
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as change-over contact
0
Motor drive optional
No
Motor drive integrated
No
Voltage release optional
Yes
Device construction
Complete device in housing
Suitable for ground mounting
Yes
Suitable for front mounting 4-hole
No
Suitable for front mounting centre
No
Suitable for distribution board installation
No
Suitable for intermediate mounting
No
Colour control element
Black
Type of control element
Toggle
Interlockable
No
Type of electrical connection of main circuit
Other
Degree of protection (IP), front side
IP65
Degree of protection (NEMA)
Other

Approvals

Specially designed for North America
No

Dimensions

1210DIM-44