Design verification as per IEC/EN 61439

Rated operational current for specified heat dissipation [In]
63 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
9.7 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 6.0

Circuit breakers and fuses (EG000020) / Selective main line circuit breaker (EC001047)
Electric engineering, automation, process control engineering / Electrical installation, device / Miniature circuit breaker system (MCB) / Selective main line circuit breaker (ecl@ss8.1-27-14-19-03 [AFZ794011])
Release characteristic
E
Number of poles
1
Nominal rated current
63 A
Nominal rated voltage
230 V
Rated insulation voltage Ui
690 V
Rated switching capacity
25 kA
Concurrently switching N-neutral
No
Frequency
50 Hz
Over voltage category
4
Pollution degree
3
Rated surge voltage invariability
6 kV
Construction size (in accordance with DIN 43880)
2
Mounting method
Busbar
Degree of protection (IP)
IP40