117154 101-00001/WIPPE-RF-/-DOMOTICA

Technical data ETIM 6.0

Domestic switching devices (EG000013) / Control element/cover plate for domestic switching devices (EC000011)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Cover plate for switches/push buttons/dimmers/venetian blind (ecl@ss8.1-27-14-40-02 [AKN686011])
Model
Single rocker
Imprint/indication
Without imprint
Utilization
Switch/push button
Suitable for touch sensor connector for bus system
No
Type of fastening
Clamp mounting
Monitoring window/light outlet
No
Material
Plastic
Material quality
Thermoplastic
Halogen free
No
Surface protection
Untreated
Type of surface
Not applicable
Colour
White
RAL-number (akin)
9001
With label area
No
With exchangeable lens/symbol
No
Suitable for degree of protection (IP)
IP21