Delivery program

Product range
SmartWire-DT accessories
Basic function
Plug/socket
Basic function accessories
Plug-in connection
Function
Plug connector for 8-pole SWD4-…LR8-24 round cables
Description
8-pinplug connector
Straight
Soldering connection
Connection to SmartWire-DT
yes
For use with
SWD4-SF8-20
SWD4-SFL8-20

Technical data

General
Dimensions (W x H x D)
18,5 x 45 x 18,5 mm
Mounting position
As required
Power loss [P]
0 W
Note on heat dissipation
not relevant
Ambient conditions, mechanical
Protection type (IEC/EN 60529, EN50178, VBG 4)
IP67
Climatic environmental conditions
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat as per EN 60068-2-3
Air pressure (operation)
795 - 1080 hPa
Ambient temperatureOperation [ϑ]
-25 - +90 °C
Ambient temperatureStorage / Transport [ϑ]
-40 - +90 °C
Ambient temperatureRelative humidityCondensation
permissible
Connection options
Connection 1
M20 plug, 8-pin, solder terminal
Number of insertion cycles
≥ 500

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+90 °C
Degree of Protection
IP67
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

PLC's (EG000024) / Accessories for controls (EC002584)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / Programmable logic control (SPS, accessories) (ecl@ss10.0.1-27-24-22-92 [AFR333003])
Type of electrical accessory
Plug
Type of mechanical accessory
Other

Approvals

North America Certification
Request filed for UL and CSA
Specially designed for North America
No

Dimensions

2723DIM-22
Plug connectors for SmartWire-DT round cables, flat