115126 ES4P-BOX-221-DMXD1
Starter kit with ES4P-221-DMXD1, ESP-SOFT, easy800-USB-CAB
Starter kit for the easy access to the safety control technology. The starter kit includes a safety-related control relay ES4P-221-DMXD1, the programming cable easy800-USB-CAB for connecting the safety relay to the USB interface of the computer, the programming software easySoft-Safety on CD as well as the documentation and manual as pdf. thus 14 safe digital inputs, 1 safe as well as redundant relay outputs 6A, 4 transistor safety outputs 0.A and 5 test signal outputs are available.
Delivery program
Product range
Control relays for safety applications
Basic function
Starter kit easySafety
Included devices
111017 ES4P-221-DMXD1 | Safety relays |
111460 ESP-SOFT | Programming software |
106408 EASY800-USB-CAB | Programming cable |
Heat dissipation
< 6 W
Note on heat dissipation
Current consumption at 24 V DC (ES4P-221-DMXD1)
Design verification as per IEC/EN 61439
Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
6 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Technical data ETIM 8.0
Programmable logic controllers PLC (EG000024) / PLC device set (EC002581)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / PLC device set (ecl@ss10.0.1-27-24-22-19 [BAA707013])
Contains function building blocks
No
Contains basic device
Yes
Contains module rack
No
Contains power supply
No
Contains analogue input module
No
Contains analogue output module
No
Contains digital input module
No
Contains digital output module
No
Contains function module
No
Contains technology module
No
Contains communication module
No
Contains memory unit
Yes
Contains simulation module
No
Contains connection cable
Yes
Contains control unit
Yes
Contains monitor
No
Contains programming software
Yes
Contains engineering software
No
Contains visualization
No
Contains libraries
No
Contains documentation
Yes
Contains other components
No
Software preinstalled
Yes
Characteristics
-
(Web)
-
(Web)
-
(Web)
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center