Technical data ETIM 7.0

Meter panels (EG000022) / Meter board (EC000068)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Meter board (ecl@ss10.0.1-27-14-24-17 [ACN403011])
Height
265 mm
Width
235 mm
Extension piece
No
Colour
White
RAL-number
0
Protection
None