Technical data ETIM 7.0

Meter panels (EG000022) / Meter panel (EC000263)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Meter panel equipped (ecl@ss10.0.1-27-14-24-19 [ACN407011])
With wiring
Yes
Model
1-story
Number of meter cabinets
4
Number of TSG-panels
0
Lower connection space
With bus bar 5-pole
Main switch rated current
0 A
Number of distributor rows
7
Width
500 mm
Height
1050 mm
Width in number of modular spacings
24
Cover model
Closed with prestamping
Connection space
300 mm
With mounting plate
No
Colour
White
RAL-number
9001
Degree of protection (IP)
IP2XC