111065 BPM-O-600/12-W
Surface-mounted installation distribution board with double-bit lock, IP55, HxWxD=1260x600x270mm, white
EL Number (Norway)
2459517
IP55 surface-mounted service distribution board for damp locations, BPM-O-...Width 600 mm, outside height 1260 mm, front plate height 1150 mm, depth 270 mm, welded enclosure with door and double-bit lock, earthed metal covers, extraordinary stability as a result of welded construction, well-structured, multilayered design for easily accessible installation, door can be right-hand or left-hand door, ample wiring area, open cable entry on top, prepared for F3A gland plate insert, variable interior fittings with or without removable mounting frame, indoor installation with MSW or mounting towers possible, if using an MSW assembly configuration , 2 pairs of BPZ-CTS-S corner towers and 1 BPZ-SNAP-MSW-CTS snap fitting element will be additionally required, if using a base frame assembly configuration, 2 BPZ-FPS front plate supports will be additionally required, white, RAL 9016
General specifications
Product name
Eaton xEnergy Basic small distribution board
Part no.
BPM-O-600/12-W
EAN
4015081106264
Product Length/Depth
300 millimetre
Product height
1290 millimetre
Product width
630 millimetre
Product weight
36.3 kilogram
Compliances
RoHS conform
Product Tradename
xEnergy Basic
Product Type
Small distribution board
Product Sub Type
None
Delivery program
Type
Basic device
Application
Moisture-proof (installation site)
Color
White
Traffic white (RAL 9016)
Traffic white (RAL 9016)
Technical Data - Mechanical
Closure type
Other
Surface finishing
With powder coating
Enclosure material
Steel
Width in number of modular spacings
24
Mounting method
Surface mounted (plaster)
Surface mounting
Surface mounting
Material
Sheet steel
Degree of protection
IP55
Number of rows
7
Built-in depth
300 mm
Built-in height
1290 mm
Built-in width
630 mm
Internal depth
265 mm
Cover/door model
Closed
Cover/door type
Door
Double-ward lock
Single
Double-ward lock
Single
Temperature-rise verification as per IEC 60890
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
72 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
145 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
82 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
76 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
165 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
153 W
Design verification as per IEC/EN 61439
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
Additional information
Features
EMC-version
Functions
Basic device
Extension possible
Extension possible
RAL-number
9016
Technical data ETIM 8.0
Distribution boards (EG000023) / Small distribution board (EC000214)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Small distribution board (ecl@ss10.0.1-27-14-24-09 [ACN387011])
Mounting method
Surface mounted (plaster)
Number of rows
7
Width in number of modular spacings
24
Type of cover
Door
Cover model
Closed
Transparent cover/door
No
Material housing
Steel
Height
1290 mm
Width
630 mm
Depth
300 mm
Built-in depth
300 mm
Built-in height
1290 mm
Built-in width
630 mm
Internal depth
265 mm
Earthing terminal block
No
Neutral terminal block
No
DIN-rail
No
With mounting plate
No
Extension possible
Yes
EMC-version
Yes
Colour
White
RAL-number
9016
Degree of protection (IP)
IP55
With lock
No
Type of closure
Other
Signal passing door
No
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center