To be discontinued 111041 BPM-F-800/17

General specifications
Product name
Eaton xEnergy Basic empty enclosure
Part no.
BPM-F-800/17
EAN
4015081106028
Product Length/Depth
1780 millimetre
Product height
330 millimetre
Product width
820 millimetre
Product weight
62.5 kilogram
Compliances
RoHS conform
Product Tradename
xEnergy Basic
Product Type
Empty enclosure
Product Sub Type
None
Delivery program
Type
Basic device
Application
Moisture-proof (installation site)
Color
Light gray (RAL 7035)
Gray
Technical Data - Mechanical
Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Detached
Material
Sheet steel
Steel
Degree of protection
IK10
IP55
Other
Number of covers/doors
1
Number of locks
0
Permissible load of the door(s) according to IEC 62208 - max
0 N
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Cover/door type
Double-ward lock
Grade material
Sheet steel
Installation type
Floor installation possible
Temperature-rise verification as per IEC 60890
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
195 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
154 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
391 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
310 W
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
198 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
193 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
183 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
167 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
398 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
388 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
367 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
335 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Design verification as per IEC/EN 61439
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
Additional information
Features
EMC-version
Functions
Basic device
RAL-number
7035
Suitable for
Metrical mounting

Technical data ETIM 8.0

Cabinet enclosures (EG000011) / Enclosure/cabinet (empty) (EC000261)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Electrical cabinet (empty) / Electrical cabinet (ecl@ss10.0.1-27-18-01-01 [AGZ056016])
Width
820 mm
Height
330 mm
Depth
1,780 mm
Material
Steel
Material quality
Other
Surface finishing
Powder coating
Colour
Grey
RAL-number
7,035
Detached
Yes
Floor standing wall model
No
Suitable for wall mounting
No
Corner model
No
Intermediate mounting
No
Connectable
No
With mounting plate
No
Mounting plate depth-adjustable
No
Suitable for wall built-in
No
Pole fastening
No
Number of doors
1
Number of locks
0
Suitable for metrical mounting
Yes
Suitable for outdoor set-up
No
Pitched roof
No
EMC-version
Yes
With glazed door
No
With ventilation door
No
With backside door
No
Impact strength
IK10
Degree of protection (IP)
IP55
Degree of protection (NEMA)
Other
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Max. permissible load of the enclosure according to IEC 62208
0 N
Max. permissible load of the door(s) according to IEC 62208
0 N
Max. permissible load of the mounting plate according to IEC 62208
0 N