Delivery program

Product Type
Actuator
Mounting type
Plugged-in
Power supply
Mains
Actuation Function
Dimming

Technical data ETIM 7.0

Installation bus systems (EG000032) / Dimming actuator for bus system (EC001094)
Electric engineering, automation, process control engineering / Electrical installation, device / Bus system / Bus system dimming actuator (ecl@ss10.0.1-27-14-31-23 [AKE291015])
Bus system KNX
No
Bus system KNX radio
No
Bus system radio frequent
Yes
Bus system LON
No
Bus system Powernet
No
Other bus systems
xComfort
Radio frequent bidirectional
Yes
Model
Dimming actuator
Mounting method
Other
Width in number of modular spacings
4
Bus connection included
Yes
Bus module detachable
No
Substation input
No
Local operation/hand operation
Yes
With LED indication
Yes
Number of outputs
1
Output power
0 - 250 W
Power boost suitable
No
Type of load
Capacitive
Max. control current
0 mA
Voltage
0 - 230 V
Parallel-service possible
No
Frequency
0 - 50 Hz
Degree of protection (IP)
IP20
Min. depth of built-in installation box
0 mm