Technical data ETIM 5.0

Meter panels (EG000022) / Meter panel (EC000263)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Meter panel equipped (ecl@ss8-27-14-24-19 [ACN407007])
With wiring
Yes
Model
1-story
Number of meter cabinets
2
Number of TSG-panels
0
Lower connection space
With bus bar 5-pole
Number of distributor rows
0
Width
250 mm
Height
1350 mm
Width in number of modular spacings
12
Cover model
Without cover
Connection space
300 mm
With mounting plate
No