Delivery program

Product range
60 mm system
Basic function
Busbar fuse material
Subrange
Box terminals
Information about equipment supplied
3 off required for each GST...
Clamping range
25…150 mm2
Copper strip 6 x 16 x 0.8 mm
For use with
GST…1