107439 NWS-KG/MU/BF/SRB/KSZ/6X14

Technical data ETIM 7.0

Cabinet enclosures (EG000011) / Component for installation (switchgear cabinet) (EC002620)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Elements for switching cabinet, housing, rack / Component for installation (electrical cabinet) (ecl@ss10.0.1-27-18-28-11 [ACN627011])
Model
Other
Suitable for enclosure building width
0 mm
Suitable for enclosure building height
0 mm
Suitable for enclosure building depth
0 mm
Width
0 mm
Height
0 mm
Depth
0 mm
Max. load capacity
0 kg
Material
Metal
Colour
Other
RAL-number
0