Delivery program

Basic function accessories
LED elements
Connection technique
Screw terminals
Fixing
Front fixing
Rated operational voltage [Ue]
207 - 264 V AC, 50/60 Hz V
Rated operational current [Ie ]
12 - 15 mA
Power consumption [Pmax.]
0.33 W
Lifespan to EN 60064 at ta = +25 °C [tmean (AC)]
100000 h
Degree of Protection
IP20
At 230 V
Colour
- Selectable → Notes -
Connection to SmartWire-DT
no
Approval
116Z024
Note asterisk part number
Please configure the asterisks in the cart
Color
white#W
red#R
green#G
blue#B
Connection technique
Screw terminals
Notes

For indicator lights, illuminated pushbutton actuators, and illuminated selector switch actuators, the following applies:

M22...-R only in combination with M22-LED...-R

M22...-G only in combination with M22-LED...-G

M22...-W only in combination with M22-LED...-W

M22...-Y only in combination with M22-LED...-W

M22…-B in combination with M22-LED…-W or M22-LED…-B

Notes

Enter colour at *:

W = white, R = red, G = green, B = blue

Technical data

General
Standards
IEC 60947-5-1
Operating torque (screw terminals)
≦ 0.8 Nm
Degree of Protection
IP20
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient temperatureOpen
-25 - +70 °C
Ambient temperatureStorage
- 40 - + 80 °C
Mounting position
As required
Mechanical shock resistance according to IEC 60068-2-27

Shock duration 11 ms, half-sinusoidal

> 30 g
Mechanical shock resistance
30
Shock duration 11 ms
Sinusoidal
according to IEC 60068-2-27 g
Terminal capacitiesSolid
0.75 - 2.5 mm2
Terminal capacitiesStranded
0.5 - 2.5 mm2
Contacts
Rated impulse withstand voltage [Uimp]
6000 V AC
Rated insulation voltage [Ui ]
500 V
Overvoltage category/pollution degree
III/3

Indoor and protected outdoor installation

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
1 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+70 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Lamp holder block for control circuit devices (EC000204)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Command and alarm device / Bulb socket block for command and alarm devices (ecl@ss10.0.1-27-37-12-09 [AKF027014])
Transformer integrated
No
With integrated voltage decreasing resistor
No
With light source
Yes
With integrated diode
Yes
Lamp holder
None
Rated voltage Ue at AC 50 Hz
230 - 230 V
Rated voltage Ue at AC 60 Hz
230 - 230 V
Rated voltage Ue at DC
0 - 0 V
Voltage type for actuating
AC
Lamp type
LED
Connection type auxiliary circuit
Screw connection
Colour lamp
Other
Type of fastening
Front fastening

Approvals

Product Standards
IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified
Degree of Protection
UL/CSA Type: -

Dimensions

116X101
A = 37.2
Pushbutton with M22-(C)K…
Pushbutton with M22-(C) LED… + M22-XLED…