1050251 4K10H185COK3
Drive shaft, Shaft diameter: 10 x 10 mm, Shaft length: 185 mm (from bottom of switch to top of shaft), For use with: K3 Rotary handles
Accessories for Dumeco types DMV 250N and 400N, in combination with change-over mechanism height of switch, from bottom of switch to top of operating shaft., 10mm square, for rotary handle K3
General specifications
Product name
Eaton 4K Accessory Drive shaft
Part no.
4K10H185COK3
EAN
8711426421219
Product Length/Depth
170 millimetre
Product height
10 millimetre
Product width
100 millimetre
Product weight
0.095 kilogram
Compliances
CE
Product Tradename
4K
Product Type
Accessory
Product Sub Type
Drive shaft
Catalog Notes
In combination with change-over mechanism
General information
Shaft diameter
10 x 10 mm
Shaft length
185 mm
Type
Drive shaft
Climatic environmental conditions
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Design verification
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Technical data ETIM 8.0
Low-voltage industrial components (EG000017) / Switch operating shaft (EC000916)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Circuit breaker (LV < 1 kV) / Switch axle (ecl@ss10.0.1-27-37-04-13 [AKF011013])
Length
185 mm
Cross section height
10 mm
Cross section width
10 mm
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center