010240 02DILE
Auxiliary contact module, 2 pole, 2 NC, Front fixing, Screw terminals, DILE(E)M, DILER
Alternate Catalog No.
XTMCXFA02
EL-Nummer (Norway)
4130371
Auxiliary contact module, with interlocked opposing contacts, Switching elements according to EN 50005, Switching elements according to EN 50012 are to be preferred., Version E combinations correspond to EN 50011 and are to be preferred., Function: for standard applications, 2 pole, Connection technique: Screw terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 2 A, Contacts N/C = Normally closed: 2 NC, Mounting type: Front fixing, For use with: DILEM-10(-G)(…), DILEM-01(-G)(…), DILEM-4(-G)(…), DILER40(-G), DILER31(-G), DILER22, DILEEM-10(-G)(…), DILEEM-01(-G)(…), DILEM12-10(-G)(…), DILEM12-01(-G)(…), Instructions: Interlocked opposing contacts according to IEC/EN 60947-5-1 appendix L, inside the auxiliary contact modules, also for the integrated auxiliary contacts of the DILE(E)M, Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open), Code number and version of combination Distinctive number: 42 E, 33, 24
Delivery program
Accessories
Auxiliary contact modules
Description
with interlocked opposing contacts
Switching elements according to EN 50005
Switching elements according to EN 50012 are to be preferred.
Version E combinations correspond to EN 50011 and are to be preferred.
Switching elements according to EN 50005
Switching elements according to EN 50012 are to be preferred.
Version E combinations correspond to EN 50011 and are to be preferred.
Function
for standard applications
Number of poles
2 pole
Connection technique
Screw terminals
Rated operational current
AC-15220 V 230 V 240 V [Ie]
4 A
AC-15380 V 400 V 415 V [Ie]
2 A
Contacts
N/C = Normally closed
2 NC
Mounting type
Front fixing
For use with
DILEM-10(-G)(…)
DILEM-01(-G)(…)
DILEM-4(-G)(…)
DILER40(-G)
DILER31(-G)
DILER22
DILEEM-10(-G)(…)
DILEEM-01(-G)(…)
DILEM12-10(-G)(…)
DILEM12-01(-G)(…)
DILEM-01(-G)(…)
DILEM-4(-G)(…)
DILER40(-G)
DILER31(-G)
DILER22
DILEEM-10(-G)(…)
DILEEM-01(-G)(…)
DILEM12-10(-G)(…)
DILEM12-01(-G)(…)
Instructions
Interlocked opposing contacts according to IEC/EN 60947-5-1 appendix L, inside the auxiliary contact modules, also for the integrated auxiliary contacts of the DILE(E)M
Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open)
Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open)
Code number and version of combination
Distinctive number
42 E
with basic device
DILER-40(-G)
33
with basic device
DILER-31(-G)
24
with basic device
DILER-22
Technical data
General
Standards
IEC/EN 60947, VDE 0660, UL, CSA
Lifespan, mechanicalAC operated [Operations]
10 x 106
Lifespan, mechanicalDC operated [Operations]
20 x 106
Component lifespan at Ue = 240 VAC-15 [Operations]
0.2 x 106
Component lifespan at Ue = 240 VDCL/R = 50 ms: 2 contacts in series at Ie = 0.5 A [Operations]
0.15 x 106
Maximum operating frequency [Operations/h]
9000
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, cyclic, to IEC 60068-2-30
Ambient temperatureOpen
-25 - +50 °C
Ambient temperatureEnclosed
- 25 - 40 °C
Ambient temperatureAmbient temperature, storage
- 40 - 80 °C
Mounting positionMounting position
As required, except vertical with terminals A1/A2 at the bottom
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit with auxiliary contact moduleN/O contact
10 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit with auxiliary contact moduleN/C contact
8 g
Degree of Protection
IP20
Protection against direct contact when actuated from front (EN 50274)
Finger and back-of-hand proof
Weight
0.03 kg
Terminal capacitiesScrew terminalsSolid
1 x (0.75 - 2.5)
2 x (0.75 - 2.5) mm2
2 x (0.75 - 2.5) mm2
Terminal capacitiesScrew terminalsFlexible with ferrule
1 x (0.75 - 1.5)
2 x (0.75 - 1.5) mm2
2 x (0.75 - 1.5) mm2
Terminal capacitiesScrew terminalsSolid or stranded
Single 18 – 14/Double 18 – 14 AWG
Terminal capacitiesScrew terminalsTerminal screw
M3.5
Terminal capacitiesScrew terminalsPozidriv screwdriver
2 Size
Terminal capacitiesScrew terminalsStandard screwdriver
0.8 x 5.5
1 x 6 mm
1 x 6 mm
Terminal capacitiesScrew terminalsMax. tightening torque
1.2 Nm
Contacts
Interlocked opposing contacts within an auxiliary contact module (to IEC 60947-5-1 Annex L)
Yes
Rated impulse withstand voltage [Uimp]
6000 V AC
Overvoltage category/pollution degree
III/3
Rated insulation voltage [Ui]
690 V AC
Rated operational voltage [Ue]
600 V AC
Safe isolation to EN 61140between coil and auxiliary contacts
300 V AC
Safe isolation to EN 61140between the auxiliary contacts
300 V AC
Rated operational currentConventional free air thermal current, 1 poleNotes
At maximum permissible ambient air temperature.
Rated operational currentConventional free air thermal current, 1 poleConv. thermal current [Ith]
10 A
Rated operational currentAC-15220 V 230 V 240 V [Ie]
4 A
Rated operational currentAC-15380 V 400 V 415 V [Ie]
2 A
Rated operational currentAC-15500 V [Ie]
1.5 A
Rated operational currentDC current
Switch-on and switch-off conditions based on DC-13, time constant as specified.
Rated operational currentDC currentDC L/R ≦ 15 msContacts in series:1 [24 V]
2.5 A
Rated operational currentDC currentDC L/R ≦ 15 msContacts in series:2 [60 V]
2.5 A
Rated operational currentDC currentDC L/R ≦ 15 msContacts in series:3 [110 V]
1.5 A
Rated operational currentDC currentDC L/R ≦ 15 msContacts in series:3 [220 V]
0.5 A
Rated operational currentControl circuit reliability [Failure rate]
<10-8, < one failure at 100 million operations
(at Ue = 24 V DC, Umin = 17 V, Imin = 5.4 mA) λ
(at Ue = 24 V DC, Umin = 17 V, Imin = 5.4 mA) λ
Short-circuit rating without weldingMaximum overcurrent protective device220 V 230 V 240 V
4 PKZM0
Short-circuit rating without weldingMaximum overcurrent protective device380 V 400 V 415 V
4 PKZM0
Short-circuit rating without weldingShort-circuit protection maximum fuse500 V
6 A gG/gL
Short-circuit rating without weldingShort-circuit protection maximum fuse500 V
10 A fast
Current heat loss at IthAC operated
1.5 W
Current heat loss at IthDC operated
1.5 W
Current heat loss at IthCurrent heat loss per auxiliary circuit at Ie (AC-15/230 V)
0.24 CO
Rating data for approved types
Auxiliary contactsPilot DutyAC operated
A600
Auxiliary contactsPilot DutyDC operated
P300
Auxiliary contactsGeneral UseAC
600 V
Auxiliary contactsGeneral UseAC
10 A
Auxiliary contactsGeneral UseDC
250 V
Auxiliary contactsGeneral UseDC
0.5 A
Design verification as per IEC/EN 61439
Technical data for design verification
Rated operational current for specified heat dissipation [In]
4 A
Heat dissipation per pole, current-dependent [Pvid]
0.24 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Technical data ETIM 7.0
Low-voltage industrial components (EG000017) / Auxiliary contact block (EC000041)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Component for low-voltage switching technology / Auxiliary switch block (ecl@ss10.0.1-27-37-13-02 [AKN342013])
Number of contacts as change-over contact
0
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
2
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Front fastening
Lamp holder
None
Approvals
Product Standards
IEC/EN 60947-4-1; UL 508; CSA-C22.2 No. 14-05; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified
Specially designed for North America
No
Characteristics
Switching duty for non-motor loads, 3-pole, 4-pole
Operating characteristics
Non-inductive or slightly inductive loads
Electrical characteristics
Make: 1 x rated current
Break: 1 x rated current
Utilization category
100 % AC-1
Typical applications
Electric heat
Operating characteristics
Non-inductive or slightly inductive loads
Electrical characteristics
Make: 1 x rated current
Break: 1 x rated current
Utilization category
100 % AC-1
Typical applications
Electric heat
Short-time loading, 3-pole
Time interval between two loading cycles: 15 minutes
Time interval between two loading cycles: 15 minutes
-
(Web)
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center