General specifications
Product name
Eaton xEnergy Basic empty enclosure
Part no.
BP-F-800/17/3-W
EAN
4015081022274
Product Length/Depth
315 millimetre
Product height
1780 millimetre
Product width
815 millimetre
Product weight
50.5 kilogram
Compliances
RoHS conform
Product Tradename
xEnergy Basic
Product Type
Empty enclosure
Product Sub Type
None
Delivery program
Type
Basic device
Application
Indoor (installation site)
Color
White
Traffic white (RAL 9016)
Technical Data - Mechanical
Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Detached
Material
Sheet steel
Steel
Degree of protection
IK08 (impact resistance)
IP30
Other
Number of connector holes
0
Number of covers/doors
1
Number of locks
1
Permissible load of the door(s) according to IEC 62208 - max
0 N
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Cover/door type
Three-point turn-lock
Grade material
Sheet steel
Installation type
Floor installation possible
Temperature-rise verification as per IEC 60890
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
187 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
149 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
374 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
298 W
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
193 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
189 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
173 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
159 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
388 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
379 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
347 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
320 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Design verification as per IEC/EN 61439
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
Additional information
Features
Mounting plate depth-adjustable
EMC-version
Fitted with:
Door
Functions
Basic device
RAL-number
9016
Suitable for
Metrical mounting

Technical data ETIM 9.0

Cabinet enclosures (EG000011) / Enclosure/cabinet (empty) (EC000261)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Electrical cabinet (empty) / Electrical cabinet, Empty enclosures (ecl@ss13-27-18-01-01 [AGZ056021])
Width
815 mm
Height
1780 mm
Depth
315 mm
Material
Steel
Material quality
Other
Surface finishing
Powder coating
Colour
White
RAL-number
9016
Freestanding
Yes
Floor standing wall model
Suitable for wall mounting
Corner model
Intermediate mounting
Couplable
With mounting plate
Mounting plate depth-adjustable
Yes
Suitable for wall built-in
Pole fastening
With door
Yes
Number of doors
1
With glazed door
With ventilation door
With rear door
Number of locks
1
With cover
Transparent cover
Suitable for metrical mounting
Yes
Suitable for outdoor set-up
Pitched roof
Number of connector holes
0
Pre-stamping
EMC-version
Yes
Impact strength
IK08
Degree of protection (IP)
IP30
Degree of protection (NEMA)
Other
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Max. permissible load of the enclosure according to IEC 62208
0 N
Max. permissible load of the door(s) according to IEC 62208
0 N
Max. permissible load of the mounting plate according to IEC 62208
0 N