Delivery program

Product range
Contactors
Application
Mini Contactors for Motors and Resistive Loads
Subrange
DILEM contactors
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
NAC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
0000SPC-571
Notes
Also suitable for motors with efficiency class IE3.
IE3-ready devices are identified by the logo on their packaging.
Connection technique
Screw terminals
Description
With auxiliary contact
Number of poles
3 pole
Rated operational current
AC-3380 V 400 V [Ie]
9 A
AC-1Conventional free air thermal current, 3 pole, 50 - 60 HzOpenat 40 °C [Ith =Ie]
22 A
Max. rating for three-phase motors, 50 - 60 Hz
AC-3220 V 230 V [P]
2.2 kW
AC-3380 V 400 V [P]
4 kW
AC-3660 V 690 V [P]
4 kW
AC-4220 V 230 V [P]
1.5 kW
AC-4380 V 400 V [P]
3 kW
AC-4660 V 690 V [P]
3 kW
Contacts
N/O = Normally open
1 N/O
Contact sequence
210S026
For use with
…DILEM
…DILE
Actuating voltage
24 V 50 Hz
Voltage AC/DC
AC operation

Technical data

General
Standards
IEC/EN 60947, VDE 0660, CSA, UL
Lifespan, mechanical; Coil 50/60 Hz [Operations]
7 x 106
Lifespan, mechanical [Operations]
10 x 106
Maximum operating frequencyMechanical
9000 Ops./h
Maximum operating frequencyelectrical (Contactors without overload relay) [Operations/h]
Page 05/070
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient temperatureOpen
-25 - +50 °C
Ambient temperatureEnclosed
- 25 - 40 °C
Ambient temperatureStorageMin. ambient temperature, storage
- 40 °C
Ambient temperatureStorageAmbient temperature, storage max.
+ 80 °C
Mounting position
As required, except vertical with terminals A1/A2 at the bottom
Mounting position
230K003
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit without auxiliary contact moduleMain contacts, make contacts
10 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit without auxiliary contact moduleMain contacts Make/break contactsMake
8 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit with auxiliary contact moduleMain contacts make contactMake
10 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit with auxiliary contact moduleAuxiliary contacts Make/break contacts
20/20 g
Degree of Protection
IP20
Protection against direct contact when actuated from front (EN 50274)
Finger and back-of-hand proof
Altitude
Max. 2000 m
Weight
0.17 kg
Terminal capacity of auxiliary and main contactsScrew terminalsSolid
1 x (0.75 - 2.5)
2 x (0.75 - 2.5) mm2
Terminal capacity of auxiliary and main contactsScrew terminalsFlexible with ferrule
1 x (0.75 - 1.5)
2 x (0.75 - 1.5) mm2
Terminal capacity of auxiliary and main contactsScrew terminalsSolid or stranded
18 - 14 AWG
Terminal capacity of auxiliary and main contactsScrew terminalsStripping length
8 mm
Terminal capacity of auxiliary and main contactsScrew terminalsTerminal screw
M3.5
Terminal capacity of auxiliary and main contactsScrew terminalsPozidriv screwdriver
2 Size
Terminal capacity of auxiliary and main contactsScrew terminalsStandard screwdriver
0.8 x 5.5
1 x 6 mm
Terminal capacity of auxiliary and main contactsScrew terminalsMax. tightening torque
1.2 Nm
Main conducting paths
Rated impulse withstand voltage [Uimp]
6000 V AC
Overvoltage category/pollution degree
III/3
Rated insulation voltage [Ui]
690 V AC
Rated operational voltage [Ue]
690 V AC
Safe isolation to EN 61140between coil and contacts
300 V AC
Safe isolation to EN 61140between the contacts
300 V AC
Making capacity (cos ϕ to IEC/EN 60947)
110 A
Breaking capacity 220 V 230 V
90 A
Breaking capacity 380 V 400 V
90 A
Breaking capacity 500 V
64 A
Breaking capacity 660 V 690 V
42 A
Short-circuit protection maximum fuseType ”2”, 500 V [gL/gG]
10 A
Short-circuit protection maximum fuseType ”1”, 500 V [gL/gG]
20 A
AC
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzOpenat 40 °C [Ith =Ie]
22 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzOpenat 50 °C [Ith =Ie]
20 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzOpenat 55 °C [Ith =Ie]
19 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 Hzenclosed [Ith ]
16 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzNotes
At maximum permissible ambient air temperature.
AC-1Rated operational currentConventional free air thermal current, 1 poleNotes
At maximum permissible ambient air temperature.
AC-1Rated operational currentConventional free air thermal current, 1 poleopen [Ith ]
50 A
AC-1Rated operational currentConventional free air thermal current, 1 poleenclosed [Ith ]
40 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 HzNotes
At maximum permissible ambient temperature (open.)
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz220 V 230 V [Ie]
9 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz240 V [Ie]
9 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz380 V 400 V [Ie]
9 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz415 V [Ie]
9 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz440V [Ie]
9 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz500 V [Ie]
6.4 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz660 V 690 V [Ie]
4.8 A
AC-3Motor rating [P]220 V 230 V [P]
2.2 kW
AC-3Motor rating [P]240V [P]
2.5 kW
AC-3Motor rating [P]380 V 400 V [P]
4 kW
AC-3Motor rating [P]415 V [P]
4.3 kW
AC-3Motor rating [P]440 V [P]
4.6 kW
AC-3Motor rating [P]500 V [P]
4 kW
AC-3Motor rating [P]660 V 690 V [P]
4 kW
AC-4Rated operational currentOpen, 3-pole: 50 – 60 HzNotes
At maximum permissible ambient air temperature.
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz220 V 230 V [Ie ]
6.6 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz240 V [Ie ]
6.6 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz380 V 400 V [Ie ]
6.6 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz415 V [Ie ]
6.6 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz440 V [Ie ]
6.6 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz500 V [Ie ]
5 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz660 V 690 V [Ie ]
3.4 A
AC-4Motor rating [P]220 V 230 V [P]
1.5 kW
AC-4Motor rating [P]240 V [P]
1.8 kW
AC-4Motor rating [P]380 V 400 V [P]
3 kW
AC-4Motor rating [P]415 V [P]
3.1 kW
AC-4Motor rating [P]440 V [P]
3.3 kW
AC-4Motor rating [P]500 V [P]
3 kW
AC-4Motor rating [P]660 V 690 V [P]
3 kW
DC
Rated operational current openDC-112 V [Ie ]
20 A
Rated operational current openDC-124 V [Ie ]
20 A
Rated operational current openDC-160 V [Ie ]
20 A
Rated operational current openDC-1110 V [Ie ]
20 A
Rated operational current openDC-1220 V [Ie ]
20 A
Current heat losses (3- or 4-pole)at Ith, 50 °C
5.9 W
Current heat losses (3- or 4-pole)at Ie to AC-3/400 V
1.2 W
Magnet systems
Voltage toleranceAC operatedSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Pick-up]
0.8 - 1.1 x Uc
Voltage toleranceAC operatedDual-frequency coil 50/60 Hz [Pick-up]Voltage tolerance Dual-frequency coil 50/60 Hz, max. pick-up voltage
1.1 x Uc
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Pick-up]
25 VA
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Pick-up]
22 W
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Sealing]
4.6 VA
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Sealing]
1.8 W
Duty factor
100 % DF
Switching times at 100 % UcMake contactClosing delayClosing delay min.
14 ms
Switching times at 100 % UcMake contactClosing delayClosing delay max.
21 ms
Switching times at 100 % UcMake contactOpening delayOpening delay min.
8 ms
Switching times at 100 % UcMake contactOpening delayOpening delay max.
18 ms
Switching times at 100 % UcMake contactClosing delay with top mounting auxiliary contact
45 ms
Switching times at 100 % UcReversing contactorsChangeover time at 110 % UcChangeover time min.
16 ms
Switching times at 100 % UcReversing contactorsChangeover time at 110 % UcChangeover time max.
21 ms
Switching times at 100 % UcReversing contactorsArcing time at 690 V AC
12 ms
Auxiliary contacts
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
Yes
Rated impulse withstand voltage [Uimp ]
6000 V AC
Overvoltage category/pollution degree
III/3
Rated insulation voltage [Ui ]
690 V AC
Rated operational voltage [Ue ]
600 V AC
Safe isolation to EN 61140between coil and auxiliary contacts
300 V AC
Safe isolation to EN 61140between the auxiliary contacts
300 V AC
Rated operational currentAC-15220 V 240 V [Ie]
6 A
Rated operational currentAC-15380 V 415 V [Ie]
3 A
Rated operational currentAC-15500 V [Ie]
1.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:1 [24 V]
2.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:2 [60 V]
2.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:3 [100 V]
1.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:3 [220 V]
0.5 A
Conv. thermal current [Ith]
10 A
Control circuit reliability [Failure rate]
<10-8, < one failure at 100 million operations
(at Ue = 24 V DC, Umin = 17 V, Imin = 5.4 mA) λ
Component lifespan at Ue = 240 VAC-15 [Operations]
0.2 x 106
Component lifespan at Ue = 240 VDC currentL/R = 50 ms: 2 contacts in series at Ie = 0.5 A [Operations]
0.15 x 106
Component lifespan at Ue = 240 VDC currentNotes
Switch-on and switch-off conditions based on DC-13, time constant as specified
Short-circuit rating without weldingMaximum overcurrent protective deviceShort-circuit protection only
PKZM0-4
Short-circuit rating without weldingShort-circuit protection maximum fuse500 V
6 A gG/gL
Short-circuit rating without weldingShort-circuit protection maximum fuse500 V
10 A fast
Current heat loss at a load of Ith per contact
1.1 W
Rating data for approved types
Switching capacityMaximum motor ratingThree-phase200 V
208 V
2 HP
Switching capacityMaximum motor ratingThree-phase230 V
240 V
3 HP
Switching capacityMaximum motor ratingThree-phase460 V
480 V
5 HP
Switching capacityMaximum motor ratingThree-phase575 V
600 V
5 HP
Switching capacityMaximum motor ratingSingle-phase115 V
120 V
0.5 HP
Switching capacityMaximum motor ratingSingle-phase230 V
240 V
1.5 HP
Switching capacityGeneral use
15 A
Auxiliary contactsPilot DutyAC operated
A600
Auxiliary contactsPilot DutyDC operated
P300
Auxiliary contactsGeneral UseAC
600 V
Auxiliary contactsGeneral UseAC
10 A
Auxiliary contactsGeneral UseDC
250 V
Auxiliary contactsGeneral UseDC
0.5 A
Short Circuit Current RatingBasic RatingSCCR
5 kA
Short Circuit Current RatingBasic Ratingmax. Fuse
45 A

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
9 A
Heat dissipation per pole, current-dependent [Pvid]
0.4 W
Equipment heat dissipation, current-dependent [Pvid]
1.2 W
Static heat dissipation, non-current-dependent [Pvs]
1.8 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Power contactor, AC switching (EC000066)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Contactor (LV) / Power contactor, AC switching (ecl@ss10.0.1-27-37-10-03 [AAB718015])
Rated control supply voltage Us at AC 50HZ
24 - 24 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
0 - 0 V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
22 A
Rated operation current Ie at AC-3, 400 V
9 A
Rated operation power at AC-3, 400 V
4 kW
Rated operation current Ie at AC-4, 400 V
6.6 A
Rated operation power at AC-4, 400 V
3 kW
Rated operation power NEMA
3.7 kW
Modular version
No
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of main contacts as normally open contact
3

Approvals

Product Standards
IEC/EN 60947-4-1; UL 508; CSA-C22.2 No. 14-05; CE marking
UL File No.
E29096
UL Category Control No.
NLDX
CSA File No.
012528
CSA Class No.
3211-04
North America Certification
UL listed, CSA certified
Specially designed for North America
No

Characteristics

210O006
Accessories
1: Overload relay
2: Suppressor
3: Auxiliary contact modules
Enclosure totally insulated
Characteristic curve
2100DIA-7
Squirrel-cage motor
Operating characteristics
Starting:from rest
Stopping:after attaining full running speed
Electrical characteristics
Make: up to 6 x rated motor current
Break: up to 1 x rated motor current
Utilization category
100 % AC-3
Typical applications
Compressors
Lifts
Mixers
Pumps
Escalators
Agitators
Fans
Conveyor belts
Centrifuges
Hinged flaps
Bucket-elevators
Air conditioning system
General drives in manufacturing and processing machines
Characteristic curve
2100DIA-8
Extreme switching duty
Squirrel-cage motor
Operating characteristics
Inching, plugging, reversing
Electrical characteristics
Make: up to 6 x rated motor current
Break: up to 6 x rated motor current
Utilization category
100 % AC-4
Typical applications
Printing presses
Wire-drawing machines
Centrifuges
Special drives for manufacturing and processing machines
Characteristic curve
210U038
Switching duty for non-motor loads, 3-pole, 4-pole
Operating characteristics
Non-inductive or slightly inductive loads
Electrical characteristics
Make: 1 x rated current
Break: 1 x rated current
Utilization category
100 % AC-1
Typical applications
Electric heat
Characteristic curve
210U039
Short-time loading, 3-pole
Time interval between two loading cycles: 15 minutes

Dimensions

210X011
210X007
2DILE-… + MVDILE + …DILE
2DILE-…-G + MVDILE + …DILE
210X007
2DILE-… + MVDILE + …DILE
2DILE-…-G + MVDILE + …DILE
210X005
2DILE-… + MVDILE
2DILE-…-G + MVDILE