Delivery program

Product range
Accessories CS
Accessories
Flanges
Description
Blank plate
Material
Insulating material
Cable entry
-
Surface finish
RAL 7035

Technical data

Material characteristics
Material
Insulating material
Surface finish
RAL 7035

Technical data ETIM 7.0

Distribution boards (EG000023) / Gland plate for small distribution boards/switchgear cabinets (EC000211)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Gland plate for small distribution boards/switchgear cabinets (ecl@ss10.0.1-27-14-24-21 [ADI315007])
Model
Blind
Type
Straight
Width
140 mm
Height
20 mm
Depth
230 mm
Material
Plastic
Surface protection
Untreated
Degree of protection (NEMA)
Other
Pre-stamping
No
Number of connector holes
0
Thread type
None
Suitable for nominal thread metric/PG
12 - 63

Dimensions

4300DIM-15