Delivery program

Product range
Fuse
Basic function
Fuse-link
Field of application
high speed
Rated current [I]
5 A
Rated voltage
AC 250 V
DC 250 V
Size
14 x 51 mm
usable for size/applications
traction
railway signalling
Standard/Approval
BS
Shape
cylindrical
Standards/Regulations
BS714