General specifications
Product name
Eaton Moeller® series CI-K Insulated enclosure
Part no.
CI-BOM
EAN
4015080290612
Product Length/Depth
128 millimetre
Product height
149 millimetre
Product width
87 millimetre
Product weight
0.38 kilogram
Certifications
CE
Product Tradename
CI-K
Product Type
Insulated enclosure
Product Sub Type
None
Features & Functions
Enclosure material
Plastic
Fitted with:
Transparent cover
General information
Degree of protection
IP55
NEMA Other
Model
Surface mounting
Suitable for
Emergency stop

Technical data ETIM 9.0

Low-voltage industrial components (EG000017) / Empty enclosure for switchgear (EC000712)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Component for low-voltage switching technology / Empty housing for switch devices (ecl@ss13-27-37-13-01 [AKN343019])
Housing material
Plastic
Width
87 mm
Height
149 mm
Depth
128 mm
With transparent cover
Yes
Suitable for emergency stop
Yes
Model
Surface mounting
Degree of protection (IP)
IP55
Degree of protection (NEMA)
Other