005216 D200-CI43-RAL7032
Covers, RAL7032, HxWxD=250x375x100mm
EL-Nummer (Norway)
2502094
Non-transparent cover, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, sealable cover fasteners, continuous foamed gasket, RAL 7032, mounting depth with mounting plate=200mm, can be used for CI bases E, X and V, lock mechanism type: actuation with tools (not accessible to unqualified personnel)
Delivery program
Product range
xEnergy Safety Ci
Basic function
Basic enclosures
Product function
Enclosure cover
Accessories
Enclosure cover without apertures
Single unit/Complete unit
Modular system
Standards
EN 62208
EN 61439-2
EN 61439-2
Description
Sealable cover fasteners
Type cover
Non-transparent
Colour
Non Transparent, RAL 7032, pebble grey
Dimensions
Width
375 mm
Height
250 mm
Mounting depth:
200 mm
For use with
U-CI43…
Design verification as per IEC/EN 61439
Technical data for design verification
Heat dissipation, at an ambient temperature of 35°C, delta T: 20 degrees in top of the enclosure, calculated as per IEC 60890Individual enclosure for wall mounting [PV]
17 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 20 degrees in top of the enclosure, calculated as per IEC 60890Starting enclosure for wall mounting [PV]
16 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 20 degrees in top of the enclosure, calculated as per IEC 60890Middle enclosure for wall mounting [PV]
16 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 35 degrees in top of the enclosure, calculated as per IEC 60890Individual enclosure for wall mounting [PV]
34 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 35 degrees in top of the enclosure, calculated as per IEC 60890Starting enclosure for wall mounting [PV]
33 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 35 degrees in top of the enclosure, calculated as per IEC 60890Middle enclosure for wall mounting [PV]
32 W
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
850 °C; meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2 Strength of materials and parts10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2 Strength of materials and parts10.2.6 Mechanical impact
IK10
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
IP65, with base unit
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9 Insulation properties10.9.3 Impulse withstand voltage
8 kV
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
Technical data ETIM 6.0
Cabinet enclosures (EG000011) / Top-/floor cover element (enclosure/switchgear cabinet) (EC000744)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Roof element (electrical cabinet) / Top cover/top cover element (electrical cabinet ) (ecl@ss8.1-27-18-24-05 [ACN616008])
Suitable for roof planking
No
Suitable for bottom planking
No
Width
375 mm
Height
250 mm
Depth
100 mm
Suitable for enclosure building width
0 mm
Suitable for enclosure building depth
0 mm
Material
Plastic
Type of surface
Untreated
Colour
Grey
RAL-number
7032
With de-aeration
No
With cable feed-through
No
Suitable for outdoor set-up
Yes
EU
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center