Delivery program

Basic function
easy800 (expandable, easyNet)
Description
Expandable: Digital/analog inputs/outputs and AS-Interface, PROFIBUS-DP, CANopen®, DeviceNet bus systems
Bus system easyNet on board
customized laser inscription or delivery with user program possible with EASY-COMBINATION-* product (article No. 2010781)
Inputs
Digital
12
Outputs
Outputs
6 Number
Additional features
Real time clock
Display & keypad
Expansions
Expandable
Networkable (easyNet)
Supply voltage
100 - 240 V AC
Software
EASY-SOFT-PRO

Technical data

General
Standards
EN 55011, EN 55022, IEC/EN 61000-4, IEC 60068-2-6, IEC 60068-2-27
Dimensions (W x H x D)
107.5 x 90 x 72 (6 PE) mm
Weight
0.3 kg
Mounting
Top-hat rail IEC/EN 60715, 35 mm or screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Terminal capacities
Solid
0.2/4 (AWG 22 - 12) mm2
Flexible with ferrule
0.2/2.5 (AWG 22 - 12) mm2
Standard screwdriver
3.5 x 0.8 mm
Max. tightening torque
0.6 Nm
Climatic environmental conditions
Operating ambient temperature
In accordance with IEC 60068-2-1, -25 - +55 °C
Condensation
Take appropriate measures to prevent condensation
LCD display (clearly legible)
0 - 55 °C
Storage [ϑ]
In accordance with IEC 60068-2-1, -2, -14
-40 - +70 °C
relative humidity
in accordance with IEC 60068-2-30, IEC 60068-2-78
5 - 95 %
Air pressure (operation)
795 - 1080 hPa
Ambient conditions, mechanical
Protection type (IEC/EN 60529, EN50178, VBG 4)
IP20
Vibrations
In accordance with IEC 60068-2-6
constant amplitude 0.15 mm: 10 - 57
constant acceleration 2 g: 57 - 150 Hz
Mechanical shock resistance (IEC/EN 60068-2-27) semi-sinusoidal 15 g/11 ms
18 Impacts
Drop to IEC/EN 60068-2-31 [Drop height]
50 mm
Free fall, packaged (IEC/EN 60068-2-32)
1 m
Mounting position
Vertical or horizontal
Electromagnetic compatibility (EMC)
Overvoltage category/pollution degree
III/2
Electrostatic discharge (ESD)applied standard
according to IEC EN 61000-4-2
Electrostatic discharge (ESD)Air discharge
8 kV
Electrostatic discharge (ESD)Contact discharge
6 kV
Electromagnetic fields (RFI) to IEC EN 61000-4-3
0.8 - 1.0 GHz: 10
1.4 - 2 GHz: 3
2.0 - 2.7 GHz: 1 V/m
Radio interference suppression
EN 55011 Class B
Burst
according to IEC/EN 61000-4-4 kV
power pulses (Surge)
according to IEC/EN 61000-4-5
1 kV (supply cables, symmetrical)
Immunity to line-conducted interference to (IEC/EN 61000-4-6)
10 V
Insulation resistance
Clearance in air and creepage distances
EN 50178, UL 508, CSA C22.2, No. 142
Insulation resistance
EN 50178
Back-up of real-time clock
Back-up of real-time clock
252U067
① Backup time (hours) with fully charged double layer capacitor
② Service life (years)
Accuracy of real-time clock to inputs
typ. ± 2 (± 0.2 h⁄Year) s/day
depending on ambient air temperature fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible
Repetition accuracy of timing relays
Accuracy of timing relays (of values)
± 0.02 %
ResolutionRange “S”
5 ms
ResolutionRange “M:S”
1 s
ResolutionRange “H:M”
1 min
Retentive memory
Write cycles of the retentive memory
1012 (read⁄write cycles)
Power supply
Rated operational voltage [Ue]
100/110/115/120/230/240 AC (-15/+10%) V
Permissible range [Ue]
85 - 264 V AC
Frequency
50/60 (± 5%) Hz
Input current
normally 70 mA at 115/120 V AC 60 Hz
normally 35 mA at 230/240 V AC 50 Hz
Voltage dips
≤ In accordance with IEC 61131-2
≤ 20 ms
Fuse
≧ 1A (T) A
Power loss [P]
Normally 10 W
Digital inputs 24 V AC
Status Display
LCD-Display
Digital inputs 115/230 V AC
Number
12
Status Display
LCD-Display
Potential isolation
from power supply: no
between digital inputs: no
from the outputs: yes
to the interface: yes
to easyNet: yes
to easyLink: yes
Input voltage (sinusoidal) [Ue]
Signal 0: 0 - 40
Signal 1: 79 - 264 V AC
Rated frequency
50/60 Hz
Input current at signal 1
I1 - I6, I9 - I12: 10 x 0.25 (at 115 V AC, 60 Hz)
I7, I8: 2 x 4 (at 115 V AC, 60 Hz)
I1 - I6, I9 - I12: 10 x 0.5 (at 230 V AC, 50 Hz)
I7, I8: 2 x 6 (at 230 V AC, 50 Hz) mA
Deceleration time
80⁄66⅔ (0 -> 1/1 -> 0, debounce ON 50/60Hz, I1 - I6, I9 - I12)
20⁄16⅔ (0 - > 1/1 -> 0, debounce OFF 50/60Hz, I1 - I6, I9 - I12)
120/100 (1 -> 0, debounce ON 50/60Hz, I7, I8)
40⁄33⅔ (1 -> 0, debounce OFF 50/60Hz, I7, I8)
80⁄66⅔ (0 -> 1, debounce ON 50/60Hz, I7, I8)
20⁄16⅔ (0 - > 1, debounce OFF 50/60Hz, I7, I8) ms
Cable length
≤ 100 per input (I1 - I6, I9 - I12, Debounce ON)
≤ 60 per input (I1 - I6, I9 - I12, Debounce OFF)
≤ 100 per input (I7, I8) m
Relay outputs
Number
6
Outputs in groups of
1
Parallel switching of outputs for increased output
Not permissible
Protection of an output relay
Miniature circuit-breaker B16 or fuse 8 A (slow)
Potential isolation
from power supply: yes
From the inputs: yes
between digital inputs: yes
to the interface: yes
to easyLink: yes
to easyNet: yes
Safe isolation according to EN 50178: 300 V AC
Basic isolation: 600 V AC
Lifespan, mechanical [Operations]
10 x 106
ContactsConventional thermal current (10 A UL)
8 A
ContactsRecommended for load: 12 V AC/DC
> 500 mA
ContactsShort-circuit-proof cos ϕ = 1, characteristic B16 at 600 A
16 A
ContactsShort-circuit-proof cos ϕ = 0.5 to 0.7, characteristic B16 at 900 A
16 A
ContactsRated impulse withstand voltage Uimp of contact coil
6 kV
ContactsRated operational voltage [Ue]
250 V AC
Rated insulation voltage [Ui]
250 V AC
Safe isolation according to EN 50178
300 between coil and contact
300 between two contacts V AC
Making capacityAC–-15, 250 V AC, 3 A (600 ops./h) [Operations]
300000
Making capacityDC-13, L/R {unicode_image code_point="2266"} 150 ms, 24 V DC, 1 A (500 S/h) [Operations]
200000
Breaking capacity AC-15, 250 V AC, 3 A (600 Ops./h) [Operations]
300000
Breaking capacity DC-13, L/R {unicode_image code_point="2266"} 150 ms, 24 V DC, 1 A (500 S/h) [Operations]
200000
Filament bulb load1000 W at 230/240 V AC [Operations]
25000
Filament bulb load500 W at 115/120 V AC [Operations]
25000
Fluorescent lamp loadFluorescent lamp load 10 x 58 W at 230/240 V ACWith upstream electrical device [Operations]
25000
Fluorescent lamp loadFluorescent lamp load 10 x 58 W at 230/240 V ACUncompensated [Operations]
25000
Fluorescent lamp loadFluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated [Operations]
25000
Switching frequencyMechanical operations
10 x 106
Switching frequencySwitching frequency
10 Hz
Switching frequencyResistive load/lamp load
2 Hz
Switching frequencyInductive load
0.5 Hz
UL/CSAUninterrupted current at 240 V AC
10 A
UL/CSAUninterrupted current at 24 V DC
8 A
UL/CSAACControl Circuit Rating Codes (utilization category)
B 300 Light Pilot Duty
UL/CSAACMax. rated operational voltage
300 V AC
UL/CSAACmax. thermal continuous current cos ϕ = 1 at B 300
5 A
UL/CSAACmax. make/break cos ϕ ≠ capacity 1 at B 300
3600/360 VA
UL/CSADCControl Circuit Rating Codes (utilization category)
R 300 Light Pilot Duty
UL/CSADCMax. rated operational voltage
300 V DC
UL/CSADCMax. thermal uninterrupted current at R 300
1 A
UL/CSADCMax. make/break capacity at R 300
28/28 VA
Supply voltage UAux
Power loss [P]
10 W
Network easyNet
Data transfer rate/distance
1000 KBit/s, 6 m
500 KBit/s, 25 m
250 Kbit/s, 40 m
125 Kbit/s, 300 m
50 KBit/s, 300 m
20 KBit/s, 700 m
10 KBit/s, 1000 m
Lengths from 40 m can be obtained only with cables with reinforced cross-section and terminal adapter.
Potential isolation
from power supply POW: yes
From the inputs: yes
from the outputs: yes
to easyLink: yes
to the interface: yes
Bus termination (first and last station)
yes
Terminal types
RJ45, 8-polig
Terminal capacity
up to 1000 m, < 16 mΩ/m: 1.5 (AWG: 16)
up to 600 m, < 26 mΩ/m: 0.75 - 0.8 (AWG: 18)
up to 400 m, < 40 mΩ/m: 0.5 - 0.6 (AWG: 20, 19)
up to 250 m, < 60 mΩ/m: 0.34 - 0.5 (AWG: 22, 21, 20)
up to 175 m, < 70 mΩ/m: 0.25 - 0.34 (AWG: 23, 22)
up to 40 m, < 140 mΩ/m: 0.13 (AWG: 26)

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
10 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

PLC's (EG000024) / Logic module (EC001417)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / Logic module (ecl@ss10.0.1-27-24-22-16 [AKE539014])
Supply voltage AC 50 Hz
85 - 264 V
Supply voltage AC 60 Hz
85 - 264 V
Supply voltage DC
0 - 0 V
Voltage type of supply voltage
AC
Switching current
8 A
Number of analogue inputs
0
Number of analogue outputs
0
Number of digital inputs
12
Number of digital outputs
6
With relay output
Yes
Number of HW-interfaces industrial Ethernet
0
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
3
With optical interface
No
Supporting protocol for TCP/IP
No
Supporting protocol for PROFIBUS
No
Supporting protocol for CAN
No
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
No
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
Yes
Radio standard Bluetooth
No
Radio standard WLAN 802.11
No
Radio standard GPRS
No
Radio standard GSM
No
Radio standard UMTS
No
IO link master
No
Redundancy
No
With display
Yes
Degree of protection (IP)
IP20
Basic device
Yes
Expandable
Yes
Expansion device
No
With timer
Yes
Rail mounting possible
Yes
Wall mounting/direct mounting
Yes
Front build in possible
No
Rack-assembly possible
No
Suitable for safety functions
No
Category according to EN 954-1
None
SIL according to IEC 61508
None
Performance level acc. EN ISO 13849-1
None
Appendant operation agent (Ex ia)
No
Appendant operation agent (Ex ib)
No
Explosion safety category for gas
None
Explosion safety category for dust
None
Width
107.5 mm
Height
90 mm
Depth
72 mm

Approvals

Product Standards
IEC/EN see Technical Data; UL 508; CSA C22.2 No. 142-M1987; CSA C22.2 No. 213-M1987; CE marking
UL File No.
E135462
UL Category Control No.
NRAQ
CSA File No.
012528
CSA Class No.
2252-01 + 2258-02
North America Certification
UL listed, CSA certified
Degree of Protection
IEC: IP20, UL/CSA Type: -

Dimensions

252X011