Delivery program

Description
With internal bypass contacts
Function
Soft starters for three-phase loads
Mains supply voltage (50/60 Hz) [ULN]
200 - 480 V AC
Supply voltage [Us]
110 - 230 V AC
Control voltage [UC]
110 - 230 V AC
Assigned motor rating (Standard connection, In-Line)
at 400 V, 50 Hz [P]
15 kW
at 460 V, 60 Hz [P]
25 HP
Rated operational current
AC-53 [Ie]
32 A
Rated operational voltage [Ue]
200 V
230 V
400 V
480 V
Connection to SmartWire-DT
no
Frame size
FS2

Technical data

General
Standards
IEC/EN 60947-4-2
UL 508
CSA22.2-14
Approvals
CE
Approvals
UL
CSA
C-Tick
UkrSEPRO
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-10
Ambient temperatureOperation [ϑ]
-5 - +40
up to 60 at 2% derating per Kelvin temperature rise °C
Ambient temperatureStorage [ϑ]
-25 - +60 °C
Altitude
0 - 1000 m, above that 1 % derating per 100 m , up to 2000 m m
Mounting position
Vertical
Degree of protectionDegree of Protection
IP20
Protection against direct contact
Finger- and back-of-hand proof
Overvoltage category/pollution degree
II/2
Shock resistance
8 g/11 ms
Vibration resistance to EN 60721-3-2
2M2
Radio interference level (IEC/EN 55011)
A
Static heat dissipation, non-current-dependent [Pvs]
1.5 W
Weight
0.45 kg
Main conducting paths
Rated operating voltage [Ue]
200 - 480 V AC
Supply frequency [fLN]
50/60 Hz
Rated operational current [Ie ]AC-53 [Ie]
32 A
Assigned motor rating (Standard connection, In-Line)at 230 V, 50 Hz [P]
7.5 kW
Assigned motor rating (Standard connection, In-Line)at 400 V, 50 Hz [P]
15 kW
Assigned motor rating (Standard connection, In-Line)at 200 V, 60 Hz [P]
10 HP
Assigned motor rating (Standard connection, In-Line)at 230 V, 60 Hz [P]
10 HP
Assigned motor rating (Standard connection, In-Line)at 460 V, 60 Hz [P]
25 HP
Overload cycle to IEC/EN 60947-4-2AC-53a
32 A: AC-53a: 3 - 5: 75 - 10
Overload cycle to IEC/EN 60947-4-2Internal bypass contacts
Short-circuit ratingType “1” coordination
PKM0-32 (+ CL-PKZ0)
Short-circuit ratingType „2“ coordination (additional with the fuses for coordination type „1“)
3 x 170M1366
Fuse base (number x part no.)
3 x 170H1007
Terminal capacities
Cable lengthsSolid
1 x (0.75 - 16)
2 x (0.75 - 10) mm2
Cable lengthsFlexible with ferrule
1 x (0.75 - 16)
2 x (0.75 - 10) mm2
Cable lengthsStranded
1 x 16 mm2
Cable lengthsSolid or stranded
18 - 6 AWG
Cable lengthsTightening torque
3.2 Nm
Cable lengthsScrewdriver (PZ: Pozidriv)
PZ2; 1 x 6 mm mm
Control cablesSolid
1 x (0.5 - 2.5)
2 x (0.5 - 1.0) mm2
Control cablesFlexible with ferrule
1 x (0.5 - 1.5)
2 x (0.5 - 0.75) mm2
Control cablesStranded
1 x (0.5 - 1.5)
2 x (0.5 - 1.0) mm2
Control cablesSolid or stranded
1 x (21 - 14)
2 x (21 - 18) AWG
Control cablesTightening torque
1.2 Nm
Control cablesScrewdriver
0,8 x 5,5

1 x 6 mm
Control circuit
Digital inputsControl voltageAC operated
110 V AC - 15 % - 230 V AC +10 % V AC
Digital inputsCurrent consumption 24 VExternal 24 V
1.6 mA
Digital inputsCurrent consumption 230 V
4 mA
Digital inputsPick-up voltageAC operated
108 - 253 V AC
Digital inputsDrop-out voltage [x Us ]AC operated
0 - 15 V AC
Digital inputsPick-up timeAC operated
250 ms
Digital inputsDrop-out timeAC operated
350 ms
Regulator supplyVoltage [Us]
110 V AC -15 % - 230 V AC +10 % V
Regulator supplyCurrent consumption [Ie]
50 mA
Regulator supplyNotes
External supply voltage
Relay outputsNumber
2 (TOR, Ready)
Relay outputsVoltage range
250 V AC
Relay outputsAC-11 current range
1 A, AC-11 A
Soft start function
Ramp timesAcceleration
1 - 30 s
Ramp timesDeceleration
0 - 30 s
Start voltage (= turn-off voltage)
30100 %
Start pedestal
30 - 100 %
Fields of applicationFields of application
Soft starting of three-phase asynchronous motors
Fields of application1-phase motors
Fields of application3-phase motors
Functions
Fast switching (semiconductor contactor)
- (minimum ramp time 1s)
Soft start function
Reversing starter
External solution required
Suppression of closing transients
Suppression of DC components for motors
Potential isolation between power and control sections
Notes

Rated impulse withstand voltage:

  • 1.2 µs/50 µs (rise time/fall time of the pulse to IEC/EN 60947‐2 or ‐3)
  • Applies for control circuit/power section/enclosure

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
32 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
1.5 W
Static heat dissipation, non-current-dependent [Pvs]
1.5 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-5 °C
Operating ambient temperature max.
+40 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Soft starter (EC000640)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Load breakout, motor breakout / Semiconductor motor controller or soft starter (ecl@ss10.0.1-27-37-09-07 [ACO300011])
Rated operation current Ie at 40 °C Tu
32 A
Rated operating voltage Ue
230 - 460 V
Rated power three-phase motor, inline, at 230 V
7.5 kW
Rated power three-phase motor, inline, at 400 V
15 kW
Rated power three-phase motor, inside delta, at 230 V
0 kW
Rated power three-phase motor, inside delta, at 400 V
0 kW
Function
Single direction
Internal bypass
Yes
With display
No
Torque control
No
Rated surrounding temperature without derating
40 °C
Rated control supply voltage Us at AC 50HZ
110 - 230 V
Rated control supply voltage Us at AC 60HZ
110 - 230 V
Rated control supply voltage Us at DC
0 - 0 V
Voltage type for actuating
AC
Integrated motor overload protection
No
Release class
Other
Degree of protection (IP)
IP20
Degree of protection (NEMA)
1

Approvals

Product Standards
IEC/EN 60947-4-2; GB 14048.6; UL 508; CSA-C22.2 No 0-M91; CSA-C22.2 No 14-05 CE marking
UL File No.
E251034
CSA File No.
2511305
CSA Class No.
321106
Specially designed for North America
No
Suitable for
Branch circuits
Current Limiting Circuit-Breaker
No
Max. Voltage Rating
480 V
Degree of Protection
IP20; UL/CSA Type 1

Dimensions

8250DIM-9