Delivery program

Accessories
General accessories
Basic function accessories
Bulkhead interface, RJ45 socket
RJ45 socket, 8/8, cat. 5e
Degree of Protection
IP65 (with closed cover)
IP20 (with plug connected)
Front ring
Bezel: titanium
Connection to SmartWire-DT
no
For use with
Front mounting
Terminal diagram / contact assignment
1160SWI-10

Technical data

Technical data
Nominal voltage [UL ]
AC 24 V
Voltage range
AC 50 V
Rated current
1500 mA
Number of poles
8 pole
Class / category
5
Contact type art
1 : 1
Screen earth kit
yes
General
Design
RJ45
Insulation resistance [RISO ]
> ≧ 100 MΩ
Volume resistance
< 30 mΩ
Contact material
CuSn, gold-plated
Mounting
Front panel cutout d = 22.5 mm
Mounting depth:
ca. 70 (incl. Krümmung) mm
Ambient temperature
-25 - +70
Storage
- 25 - + 80 °C
Lifespan, mechanical [Operations]
< 750 insertion cycles
Weight
0.02 kg/piece

Design verification as per IEC/EN 61439

Technical data for design verification
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+70 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Accessories for control circuit devices (EC002024)
Type of electrical accessory
Other
Type of mechanical accessory
Other

Approvals

Product Standards
UL 508; CSA-C22.2 No. 142; IEC/EN 6113-2; CE marking
UL File No.
E330994
UL Category Control No.
DUXR, DUXR7
CSA File No.
UL report applies to both US and Canada
CSA Class No.
-
North America Certification
UL listed, certified by UL for use in Canada
Degree of Protection
IEC: IP65 and UL/CSA NEMA Type 2, 3R, 4, 4X, 12, 13 when closed, IP20 when connected

Characteristics

Terminal diagram / contact assignment
1160SWI-10
SH: Schirmung

Dimensions

1160DIM-111